4 SH-HK
Part of the RK-B6800/B6080/B6400/B6780M1/B6100/B6000 Series
Ordering Code: 0887395
UPC: 098268112269
Lead Free: Not In Scope
Stainless Steel Lever Handle Kit, Fits 1 to 2 IN Ball Valve
This handle kit includes the parts needed to repair or replace the handle of a 1 to 2 inch ball valve. This kit includes hex nut and stainless steel lever handle necessary to repair the handle for the applicable ball valve series.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Parts are specific to valve size
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | LFB6800, LFB6400, LFB6780-M1 |
| Compatible Size Used On | 1 to 2 IN |
| Kit Contents | Lever Handle, Hex Nut |
| Kit Type | Handle Kit-Lever |
| Lead Free | Not In Scope |
| Product Group | DOMESTIC BALL VALVES |