SSK-01-RK #5
Discontinued
Part of the RK-B6800/B6801 Series
Ordering Code: 0885534
UPC: 098268108835
Lead Free: NO
Seat and Seal Kit for 3/4 IN Lead Free Ball Valve, LFB6800 and LFB6801, Virgin PTFE
| Specifications | |
|---|---|
| Compatible Series or Model | LFB6800, LFB6801 |
| Compatible Size Used On | 3/4 IN |
| Kit Contents | Seats, Seals |
| Kit Type | Seat/Seal Kit |
| Lead Free | NO |
| Product Group | DOMESTIC BALL VALVES |