SSK-02-RK #2
Part of the RK-B6800/B6801 Series
Ordering Code: 0885494
UPC: 098268108583
Lead Free: NO
Seat and Seal Kit for 1/4 to 1/2 IN Lead Free Ball Valve, LFB6800 and LFB6801
| Specifications | |
|---|---|
| Compatible Series or Model | LFB6800, LFB6801 |
| Compatible Size Used On | 1/4 to 1/2 IN |
| Kit Contents | Seats, Seals |
| Kit Type | Seat/Seal Kit |
| Lead Free | NO |
| Product Group | DOMESTIC BALL VALVES |