SSK-02-RK #7
Part of the RK-B6800/B6801/B6400 Series
Ordering Code: 0885475
UPC: 098268108408
Lead Free: NO
Seat and Seal Kit for 1 1/4 IN Lead Free Ball Valve, LFB6400
| Specifications | |
|---|---|
| Compatible Series or Model | LFB6400, LFB6800 and LFB6801 |
| Compatible Size Used On | 1, 1 1/4 IN |
| Kit Contents | Seats, Seals |
| Kit Type | Seat/Seal Kit |
| Lead Free | NO |
| Product Group | DOMESTIC BALL VALVES |