SSK-02-RK #9
Part of the RK-B6800/B6801/B6400 Series
Ordering Code: 0885477
UPC: 098268108422
Lead Free: NO
Seat and Seal Kit for 1 1/2 IN Lead Free Ball Valve, LFB6800, LFB6801, and 2 IN LFB6400
Seat and seal kit for 1 1/2 IN ball valve series LFB6800 and LFB6801, and the 2 IN ball valve series LFB6400. The material is Durafill.
Features
- For 1 1/2 IN ball valve series LFB6800 and LFB6801
- For 2 IN ball valve series LFB6400
- Made of Durafill
| Specifications | |
|---|---|
| Compatible Series or Model | LFB6800, LFB6801, LFB6400 |
| Compatible Size Used On | 1 1/2, 2 IN |
| Kit Contents | Seats, Seals |
| Kit Type | Seat/Seal Kit |
| Lead Free | NO |
| Product Group | DOMESTIC BALL VALVES |