GA5-M3
Discontinued
Part of the RK-BF-03/BF-04/DBF-03 Series
Ordering Code: 0512974
UPC: 098268732665
Lead Free: Not In Scope
Gear Actuator Kit, Ga5-M3, 10
This gear actuated kit, GA5-M3, for butterfly valves can provide precise repeatable control for industrial process, complex automatic sequencing for process control, modulating control for HVAC building management applications, fail safe operation due to loss of power and can perform in remote or hazardous areas.
Features
- Kit
- Gear
- Actuated
- Cast iron
| Specifications | |
|---|---|
| Kit Type | Actuator Kit |
| Lead Free | Not In Scope |
| Product Group | BUTTERFLY |
| Products Used On | Butterfly Valve |