POS-LOCK-M2 #1
Part of the RK-BF/DBF Series
Ordering Code: 0530405
UPC: 098268639407
Lead Free: YES
Positioning Locking Kit for 2 to 3 IN Butterfly Valve
This positioning locking kit, Watts model POS-LOCK-M2, is an option made to fit a 2 to 3 IN butterfly valve. It is used to prevent accidental opening or closing of the valve due to inadvertent handle contact. This kit comes with an indicator stop and latch plate, mounting and memory stop bolts and nuts.
Features
- Kit
- Positioning
- Locking
- Fits sizes 2 to 3 IN
| Specifications | |
|---|---|
| Kit Contents | Indicator/Stop Plate, Latch Plate, Memory Stop And Mounting Bolt And Nut |
| Kit Type | Repair Kit |
| Lead Free | YES |
| Product Group | BUTTERFLY |
| Products Used On | Butterfly Valve |