POS-LOCK-M2 #3
Part of the RK-BF/DBF Series
Ordering Code: 0530407
UPC: 098268639421
Lead Free: Not In Scope
Positioning Locking Kit for 5 to 6 IN Butterfly Valve
This positioning locking lit, Watts model POS-LOCK-M2, is an option made to fit a 5 to 6 IN butterfly valve. It is used to prevent accidental opening or closing of the valve due to inadvertent handle contact. This kit comes with an Indicator stop and latch plate, mounting and memory stop bolts and nuts.
Features
- Kit
- Positioning
- Locking
- Fits sizes 5 to 6 IN
| Specifications | |
|---|---|
| Kit Contents | Indicator/Stop Plate, Latch Plate And Memory Stop, Mounting Bolt And Nut |
| Kit Type | Repair Kit |
| Lead Free | Not In Scope |
| Product Group | BUTTERFLY |
| Products Used On | Butterfly Valve |