ARK C200A/C300A-CK2 2 1/2-4
Features
- Factory replacement kit
- For 2 1/2 to 4 IN valve
- Use on series C200 double check valve assembly, C300/LFC300 double check detector assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | C200, C200a, C300, C300a, LFC300 |
| Compatible Size Used On | 2 1/2 to 4 IN |
| Kit Contents | Second Check Assembly, Check O-ring, Lube |
| Kit Type | Second Check Kit |
| Lead Free | Yes |