CSM-91-FLG ADPT 5
Discontinued
Part of the RK-CSM-91 Series
Ordering Code: 0036623
UPC: 098268633870
Lead Free: NO
5 Ansi 125 Flange Adapter Kit
This flange adapter kit is used on 5 inch Watts Series CSM-91 and TDV valves. The flange adapters prevent rotation.
Features
- Two flange halfs, one set is required for each end
- Positive shutoff
- Iron body
- Multi-turn adjustment
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Type | Replacement Part |
| Lead Free | NO |
| Product Group | BALANCING VALVES |
| Products Used On | Series CSM-91 Flow Measurement Valve |