CSM-91-FLG ADPT 6
Part of the RK-CSM-91 Series
Ordering Code: 0036624
UPC: 098268633887
Lead Free: Not In Scope
6 ANSI 125 Flange Adapter Kit
This flange adapter kit is used on 6 inch Watts series CSM-91 and TDV valves. The flange adapters prevent rotation. An O-ring is included.
Features
- Two flange halfs, one set is required for each end
- Positive shutoff
- Iron body
- Multi-turn adjustment
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Type | Replacement Part |
| Lead Free | Not In Scope |
| Product Group | BALANCING VALVES |
| Products Used On | Series CSM-91 Flow Measurement Valve |