CSM-91-FLG ADPT 8
Part of the RK-CSM-91 Series
Ordering Code: 0036625
UPC: 098268633894
Lead Free: Not In Scope
8 ANSI 125 Flange Adapter Kit
This flange adapter kit is used on 8 inch Watts series CSM-91 and TDV valves. The flange adapters prevent rotation.
Features
- Flanged adapter
- Positive shutoff
- Iron body
- Multi-turn adjustment
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Replacement Part |
Lead Free | Not In Scope |
Product Group | BALANCING VALVES |