CSM-91-IK 3
Discontinued
Part of the RK-CSM-91 Series
Ordering Code: 0036631
UPC: 098268633931
Lead Free: NO
3 In Insulation Wrap Kit
This Insulation Wrap, 3 IN, is to suite Watts Series CSM-91 flow measurement valves and Series TDV triple duty valves. The outside shell is a preformed, removable PVC jacket and the inside consists of mineral fiberglass insulation.
Features
- Insulation wrap
- Outside shell is preformed
- Removable PVC jacket
- Mineral fiberglass insulation
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Mineral Fiberglass, Zeston 2000 Pvc And Stainless Steel Fastener |
| Kit Type | Insulator Kit |
| Lead Free | NO |
| Product Group | BALANCING VALVES |
| Products Used On | Series CSM-91-M1 Flow Measurement Valve |