HK-CSM-91
Part of the RK-CSM-91 Series
Ordering Code: 0036641
UPC: 098268075342
Lead Free: NO
Handle Kit for 3 to 4 IN CSM-91 Flow Measurement/Balancing Valve
It consists of a ductile iron body construction, pressure differential readout ports on both sides of the valve, two interchangeable brass metering ports and drain ports on both sides of the valve, two check valves with gasketed caps, bronze valve stem and plug disc, multi-turn adjustment hand wheel, tamper-proof brass memory stop, positive shutoff and grooved end connections with optional flange adapter
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Type | Handle Kit |
| Lead Free | NO |
| Product Group | BALANCING VALVES |
| Products Used On | Series CSM-91 Flow Measurement |