SA-EMVII-350-115-8
Discontinued
Part of the RK-EMVII-350 Series
Ordering Code: 1800837
UPC: 098268186536
Lead Free: Not In Scope
1/4 To 1 1/2 In Electric Motor Ball Valve Kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | EMVII-350 |
| Compatible Size Used On | 1/4 to 1 1/2 IN |
| Kit Contents | Replacement Actuator |
| Kit Type | Actuator Kit |
| Lead Free | Not In Scope |
| Product Group | DOMESTIC BALL VALVES |