SA-EMVII-350-24-40
Discontinued
Part of the RK-EMVII-350 Series
Ordering Code: 1800841
UPC: 098268186574
Lead Free: Not In Scope
SA EMVII-350 24-40
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | EMVII-350 |
| Kit Contents | Replacement Actuator |
| Kit Type | Actuator Kit |
| Lead Free | Not In Scope |
| Product Group | DOMESTIC BALL VALVES |