MVRK F100 2
Part of the RK-F100 Series
Ordering Code: 5346-01
UPC: 098268257335
Lead Free: Yes
Main Valve Rubber Parts Repair Kit for Classic Series 2 IN Valve
This kit includes all the rubber parts needed to repair the main valve for a 2 inch Classic series globe or angle valve. Kit consists of a diaphragm, O-ring seals and seat quad seal.
Features
- Single Chamber Main Valve Repair Kit
- Buna-N Elastomers
- Diaphragm and Seat Repair Parts
- Includes all rubber parts for quick repair
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Diaphragm, Quad Seal, O-Rings |
| Kit Type | Repair Kit |
| Lead Free | Yes |
| Products Used On | F100, F1100 Classics |