HK MSI-PRESS 1/4 - 1/2
Discontinued
Part of the RK-FBV-3-PRESS Series
Ordering Code: 0789515
UPC: 098268539561
Lead Free: NO
1/4 To 1/2 In Memory Stop Kit, For Fbv3-Press
This memory stop kit fits a 1/4 to 1/2 inch two piece, full port, ball valve with integral press fitting ends. The memory stop allows the valve to be open to a preset position. It is designed to fulfill safety and operation requirements in various processing, manufacturing and HVAC applications. This kit consist of a memory stop, screw and nut.
Features
- Lightweight
- Durable
- Sturdy
- Heavy duty zinc plated carbon steel
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | FBV-3-Press |
| Compatible Size Used On | 1/4 to 1/2 IN |
| Kit Contents | Memory Stop, Screw, Nut |
| Kit Type | Memory Stop Kit |
| Lead Free | NO |
| Product Group | IMPORT BALL VALVES |