HK MSI-PRESS 3/4 - 1
Discontinued
Part of the RK-FBV-3-PRESS Series
Ordering Code: 0789516
UPC: 098268539554
Lead Free: NO
3/4 To 1 In Memory Stop Kit
This memory stop kit fits a 3/4 to 1 inch two piece, full port, ball valve with integral press fitting ends. The memory stop allows the valve to be open to a preset position. It is designed to fulfill safety and operation requirements in various processing, manufacturing and HVAC applications. This kit consist of a memory stop, screw and nut.
Features
- Lightweight
- Durable
- Sturdy
- Heavy duty zinc plated carbon steel
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | FBV-3-Press |
| Compatible Size Used On | 3/4 to 1 IN |
| Kit Contents | Memory Stop, Screw, Nut |
| Kit Type | Memory Stop Kit |
| Lead Free | NO |
| Product Group | IMPORT BALL VALVES |