HK SXI-PRESS 1/2
Discontinued - Replaced By: 1/2 HK SXI-PRESS-M2
Part of the RK-FBV-3-PRESS Series
Ordering Code: 0789509
UPC: 098268501889
Lead Free: Not In Scope
Ball Valve Extension Handle Replacement Kit For 1/2 In Lffbv-3-Press Ball Valve
This replacement handle kit is made to fit the standard 1/2 inch LFFBV-3-Press ball valve. This extension allows the valve to operate above 2 inches of insulation on hot and cold water lines.
Features
- Two inch extension
- Die cast zinc
- Fits 1/2 inch valve
- Provides easier access for turning valve on or off
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | FBV-3-Press, LFFBV-3-Press |
| Compatible Size Used On | 1/2 IN |
| Kit Contents | Stem Extension, Nut |
| Kit Type | Stem Extension Kit |
| Lead Free | Not In Scope |
| Product Group | IMPORT BALL VALVES |