HK SXI-PRESS 3/4-1
Discontinued
Part of the RK-FBV-3-PRESS Series
Ordering Code: 0789510
UPC: 098268501896
Lead Free: Not In Scope
Ball Valve Extension Handle Replacement Kit For 3/4 To 1 In Lffbv-3-Press Ball Valve
This replacement handle kit is made to fit the standard 3/4 to 1 inch LFFBV-3-Press ball valve. This extension allows the valve to operate above 2 inches of insulation on hot and cold water lines.
Features
- Two inch extension
- Die cast zinc
- Fits 3/4 to 1 inch valve
- Provides easier access for turning valve on or off
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | FBV-3-Press, LFFBV-3-Press |
| Compatible Size Used On | 3/4 to 1 IN |
| Kit Contents | Stem Extension, Nut |
| Kit Type | Stem Extension Kit |
| Lead Free | Not In Scope |
| Product Group | IMPORT BALL VALVES |