HK FBV-3-SH 3/4
Discontinued
Part of the RK-FBV-3 Series
Ordering Code: 0546925
UPC: 098268066654
Lead Free: Not In Scope
Handle Kit For 3/4 In Full Port Brass Ball Valve, Model Fbv-3
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | FBV-3 |
| Compatible Size Used On | 3/4 IN |
| Kit Type | Handle Kit-Tee |
| Lead Free | Not In Scope |
| Product Group | IMPORT BALL VALVES |