5-ILL-HK 2
Discontinued
Part of the RK-FBV-3C Series
Ordering Code: 0548544
UPC: 098268577648
Lead Free: Not In Scope
2 In Threaded Locking Handle Kit
This locking handle kit is made to fit the standard 2 inch threaded full port, ball valve. It is designed to prevent accidental opening or closing of the ball valve by locking the valve in the open or closed position. The locking handle can also restrict the unauthorized use of the valve as the user needs to unlock the handle before operating the valve. This kit consists of a locking lever handle and nut made of heavy duty zinc plated carbon steel.
Features
- Lever handle can be locked in position to control water flow
- Prevents inadvertent valve opening or closing
- Zinc plated locking steel lever handle and nut
- No special tool required for installation
Specifications | |
---|---|
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Product Group | DOMESTIC BALL VALVES |