ILHK-SS 1 TO 1 1/4
Part of the RK-FBV-3C/FBVS-3C Series
Ordering Code: 0548495
UPC: 098268539868
Lead Free: NO
1 to 1 1/4 IN Stainless Steel Lever Handle Kit
This lever handle kit fits the standard 1 to 1 1/4 inch two piece, full port, ball valve. It prevents accidental opening or closing of the valve due to inadvertent handle contact. The handle and nut are made of 304 stainless steel and the handle has a NSF logo identifier on the yellow vinyl insulator.
Features
- 304 Stainless steel
- NSF logo on the yellow vinyl insulator
- Sturdy
- Durable
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | FBV-3C, FBVS-3C |
| Compatible Size Used On | 1 to 1 1/4 IN |
| Kit Contents | Lever Handle, Nut |
| Kit Type | Handle Kit-Lever |
| Lead Free | NO |
| Product Group | IMPORT BALL VALVES |