ITHK-11
Discontinued - Replaced By: LFFBV-3C/LFFBVS-3C 3/4
Part of the RK-FBV-3C/FBVS-3C Series
Ordering Code: 0548515
UPC: 098268454963
Lead Free: Not In Scope
Threaded Tee Handle For 3/4 In Full Port Ball Valve, FBV-3C And LFFBV-3C
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | LFFBV-3C |
| Compatible Size Used On | 3/4 IN |
| Kit Contents | Handle, Nut |
| Kit Type | Handle Kit-Tee |
| Lead Free | Not In Scope |
| Product Group | DOMESTIC BALL VALVES |