ILHK-1
Discontinued
Part of the RK-FBV-3/WBV-3 Series
Ordering Code: 0548400
UPC: 098268893076
1/4-3/8 Lever Handle Kit, ILHK-1
This Watts 1/4 -3/8 IN Lever Handle Kit is an option for the series FBV-3 standard port brass ball valves for flexibility in various application requirements. It features a Vinyl Covered, zinc-plated carbon steel lever handle.
Features
- Vinyl covered
- Zinc plated
- Carbon steel lever handle
- Kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | FBV-3 |
| Compatible Size Used On | 1/4 to 3/8 IN |
| Kit Contents | Lever Handle Kit |
| Kit Type | Handle Kit-Lever |
| Product Group | DOMESTIC BALL VALVES |