ILHK-12
Discontinued
Part of the RK-FBV-3/WBV-3 Series
Ordering Code: 0548411
UPC: 098268898996
Lead Free: Not In Scope
2 Lever Handle Kit, ILHK-12
This Watts 2 IN Lever Handle Kit is an option for the series FBVS-3 standard port brass ball valves for flexibility in various application requirements. It features a Vinyl Covered, zinc-plated carbon steel lever handle.
Features
- Vinyl covered
- Zinc plated
- Carbon steel lever handle
- Kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | FBVS-3 |
| Compatible Size Used On | 2 IN |
| Kit Contents | Lever Handle Kit |
| Kit Type | Handle Kit-Lever |
| Lead Free | Not In Scope |
| Product Group | DOMESTIC BALL VALVES |