ITHK-2
Discontinued
Part of the RK-FBV-3/WBV-3 Series
Ordering Code: 0548416
UPC: 098268893182
Lead Free: Not In Scope
Tee Handle Kit, Wbv-3 Wbvs-3 1In And Fbv-3 Fbvs-3 3/4 In
This tee handle kit is made to fit Watts series WBV-3 WBVS-3 1IN and FBV-3 FBVS-3 3/4 IN handles. It can be used where space restrictions prohibit use of a lever handle.
Features
- Kit
- Tee handle
- Reduces space restriction
- Durable construction
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | FBV-3, FBVS-3, WBV-3, WBVS-3 |
| Compatible Size Used On | 3/4 IN |
| Kit Contents | Tee Handle Kit |
| Kit Type | Handle Kit-Tee |
| Lead Free | Not In Scope |
| Product Group | IMPORT BALL VALVES |