ILHK-54
Discontinued
Part of the RK-FBV-4 Series
Ordering Code: 0548604
UPC: 098268537642
Lead Free: NO
2 IN Lever Handle Kit, Series FBV-4
This lever handle kit fits the standard 2 inch threaded full port, ball valve. It prevents accidental opening or closing of the valve due to inadvertent handle contact. The handle and nut are made of heavy duty, zinc plated carbon steel and the handle has a yellow vinyl insulator.
Features
- Helps avoid inadvertent valve opening or closing
- Yellow vinyl insulator
- Sturdy
- heavy duty zinc plated carbon steel
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Lead Free | NO |
| Product Group | DOMESTIC BALL VALVES |