ITHK-22
Discontinued
Part of the RK-FBV-4 Series
Ordering Code: 0548616
UPC: 098268537680
Lead Free: NO
1 IN Tee Handle Kit, Series FBV-4
This tee handle kit fits the standard 1 inch threaded full port, ball valve. The tee handle is used where space restrictions prohibit the use of a lever handle. It prevents accidental opening or closing of the valve due to inadvertent handle contact.
Features
- Helps avoid inadvertent valve opening or closing
- Reduces space restriction
- Sturdy
- Heavy duty zinc plated carbon steel
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | FBV-4 |
| Compatible Size Used On | 1 IN |
| Kit Contents | Tee Handle, Nuts |
| Kit Type | Handle Kit-Tee |
| Lead Free | NO |
| Product Group | DOMESTIC BALL VALVES |