HK FBV-1
Discontinued
Part of the RK-FBV Series
Ordering Code: 0546707
UPC: 098268315066
Lead Free: NO
Lever Handle Kit for 1-1/4 to 1-1/2 IN Series WBV and FBV-1 Ball Valve
Features
- Factory Replacement Kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | WBV, FBV-1 |
| Compatible Size Used On | 1 1/4 to 1 1/2 IN |
| Kit Contents | Lever Handle, Nut |
| Kit Type | Handle Kit-Lever |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |