HK FBV-F 1
Discontinued
Part of the RK-FBV Series
Ordering Code: 0881146
UPC: 098268562545
HK FBV-F 1
Features
- Factory Replacement Kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | FBV |
| Compatible Size Used On | 1 IN |
| Kit Contents | Lever Handle Kit |
| Kit Type | Handle Kit-Lever |
| Product Group | BACKFLOW KITS |