HK FBV-F 3/4
Discontinued
Part of the RK-FBV Series
Ordering Code: 0881145
UPC: 098268562538
HK FBV-F 3/4
Features
- Factory Replacement Kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | FBV |
| Compatible Size Used On | 3/4 IN |
| Kit Contents | Lever Handle Kit |
| Kit Type | Handle Kit-Lever |
| Product Group | BACKFLOW KITS |