HK FBV-LH-E-F 2
Discontinued
Part of the RK-FBV Series
Ordering Code: 0881710
UPC: 098268052121
Lead Free: Not In Scope
2 In Ball Valve Locking Handle Kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | FBV |
| Compatible Size Used On | 2 IN |
| Kit Contents | Locking Lever Handle, Nuts |
| Kit Type | Handle Kit-Lever |
| Lead Free | Not In Scope |
| Product Group | BACKFLOW KITS |