HK FBV-LH-F 2
Part of the RK-FBV Series
Ordering Code: 0881709
UPC: 098268052114
Lead Free: Not In Scope
2 Backflow Handle Repair Kit, FBV-LH-F
This ball valve locking handle replacement kit made to be use on a 2 IN Fortune ball valve. It is used in commercial and industrial applications for pipe lines utilizing a full range of liquids and gases. This locking handle with out lock kit consist of a handle made of heavy duty zinc plated carbon steel with a vinyl insulator.
Features
- Factory Replacement Kit
- Can be installed in line
- Fits ball valve installed on Backflow devices
- Locking handle kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | FBV |
| Compatible Size Used On | 2 IN |
| Kit Contents | Locking Lever Handle, Nuts |
| Kit Type | Handle Kit-Lever |
| Lead Free | Not In Scope |
| Product Group | BACKFLOW KITS |