HK FBV-LH-TH-F 1
Discontinued
Part of the RK-FBV Series
Ordering Code: 0881704
UPC: 098268052060
Lead Free: Not In Scope
1 Backflow Locking Handle Kit
This ball valve locking handle replacement kit made to be use on a 1 IN Tahoe and Fortune ball valves. It is used in commercial and industrial applications for pipe lines utilizing a full range of liquids and gases. This locking handle with out lock kit consist of a handle made of heavy duty zinc plated carbon steel with a vinyl insulator.
Features
- Factory replacement kit
- Can be installed in line
- Fits ball valve installed on backflow devices
- Locking handle kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | FBV |
| Compatible Size Used On | 1 IN |
| Kit Contents | Tee Locking Handle, Nuts |
| Kit Type | Handle Kit-Tee |
| Lead Free | Not In Scope |
| Product Group | BACKFLOW KITS |