HK FBV-SS-F 1
Discontinued
Part of the RK-FBV Series
Ordering Code: 0881152
UPC: 098268562576
Lead Free: NO
Handle Kit for 1 IN Series FBV Ball Valve
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | FBV |
| Compatible Size Used On | 1 IN |
| Kit Contents | Lever Handle, Nut |
| Kit Type | Handle Kit-Lever |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |