HK FBV-SS-F 1/2
Discontinued
Part of the RK-FBV Series
Ordering Code: 0881150
UPC: 098268562552
Lead Free: NO
Handle Kit for 1/2 IN Series FBV Ball Valve
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | FBV |
| Compatible Size Used On | 1/2 IN |
| Kit Contents | Lever Handle, Nut |
| Kit Type | Handle Kit-Lever |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |