HK FBV-SS-F 2
Discontinued
Part of the RK-FBV Series
Ordering Code: 0881131
UPC: 098268417791
2 Backflow Lever Handle Repair Kit, Fbv-Ss
This ball valve stainless steel lever handle replacement kit made to be use on a 2 IN Fortune ball valve. It is used in commercial and industrial applications for pipe lines utilizing a full range of liquids and gases. This handle kit consist of a lever handle made of heavy duty stainless steel with a vinyl insulator.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Stainless steel lever handle kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | FBV |
| Compatible Size Used On | 2 IN |
| Kit Contents | Lever Handle Kit |
| Kit Type | Handle Kit-Lever |
| Product Group | BACKFLOW KITS |