HK FBV-SS-TH-F 1
Discontinued
Part of the RK-FBV Series
Ordering Code: 0881128
UPC: 098268417760
1 IN Tee Handle Repair Kit, FBV-SS
This ball valve stainless steel tee handle replacement kit made to be use on a 1 IN Tahoe and Fortune ball valves. It is used in commercial and industrial applications for pipe lines utilizing a full range of liquids and gases. This handle kit consist of a tee handle made of heavy duty stainless steel with a vinyl insulator.
Features
- Factory Replacement Kit
- Can be installed in line
- Fits ball valve installed on Backflow devices
- Stainless steel handle kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | FBV |
| Compatible Size Used On | 1 IN |
| Kit Contents | Tee Handle, Nut |
| Kit Type | Handle Kit-Tee |
| Product Group | BACKFLOW KITS |