HK FBV-TH-F-1
Discontinued
Part of the RK-FBV Series
Ordering Code: 0881122
UPC: 098268417821
Lead Free: Not In Scope
1 Backflow Tee Handle Repair Kit, Fbv
This tee handle kit made to be use on a 2-piece, full port, bronze 1 IN ball valve. It is used in commercial and industrial applications for pipe lines utilizing a full range of liquids and gases. This kit consist of a tee handle made with a vinyl insulator.
Features
- Factory Replacement Kit
- Can be installed in line
- Fits ball valve installed on Backflow devices
- Handle kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | FBV |
| Compatible Size Used On | 1 IN |
| Kit Contents | Tee Handle Kit |
| Kit Type | Handle Kit-Tee |
| Lead Free | Not In Scope |
| Product Group | BACKFLOW KITS |