ILHK-59
Discontinued
Part of the RK-FBVS-4 Series
Ordering Code: 0548609
UPC: 098268537550
Lead Free: NO
1 In Lever Handle Kit, Series FBVS-4
This lever handle kit is made to fit the standard 1 inch solder full port, ball valve. It is used to prevent accidental opening or closing of the valve due to inadvertent handle contact. The handle and nut are made of heavy duty, zinc plated carbon steel and the handle has a yellow vinyl insulator.
Features
- Helps avoid inadvertent valve opening or closing
- Yellow vinyl insulator
- Sturdy
- heavy duty zinc plated carbon steel
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Lead Free | NO |
| Product Group | DOMESTIC BALL VALVES |