ILHK-61
Discontinued
Part of the RK-FBVS-4 Series
Ordering Code: 0548611
UPC: 098268537574
Lead Free: NO
2 In Lever Handle Kit, Series FBVS-4
This lever handle kit fits the standard 2 inch solder full port, ball valve. It prevents accidental opening or closing of the valve due to inadvertent handle contact. The handle and nut are made of heavy duty, zinc plated carbon steel and the handle has a yellow vinyl insulator.
Features
- Helps avoid inadvertent valve opening or closing
- Yellow vinyl insulator
- Sturdy
- heavy duty zinc plated carbon steel
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Lead Free | NO |
| Product Group | DOMESTIC BALL VALVES |