ILHK-65
Discontinued
Part of the RK-FBVS-4 Series
Ordering Code: 0548631
UPC: 098268541410
Lead Free: NO
1 1/4 In Lever Handle Kit, Series FBVS-4
This lever handle kit is made to fit the standard 1 1/4 inch solder full port, ball valve. It is used to prevent accidental opening or closing of the valve due to inadvertent handle contact. The handle and nut are made of heavy duty, zinc plated carbon steel and the handle has a yellow vinyl insulator.
Features
- Tamper proof
- Yellow vinyl insulator handle cover
- Sturdy
- Heavy duty zinc plated carbon steel
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Lead Free | NO |
| Product Group | DOMESTIC BALL VALVES |