SXI-HK-1
Part of the RK-FBVS/FBV-4 Series
Ordering Code: 0548620
UPC: 098268537512
Lead Free: NO
1/4 To 1/2 In Stem Extension Handle Kit
This stem extension handle kit fits the standard 1/4 to 1/2 inch full port, ball valve. The extension allows the valve to operate above 2 inches of insulation on hot and cold water lines. It prevents accidental opening or closing of the valve due to inadvertent handle contact.
Features
- Helps avoid inadvertent valve opening or closing
- Operates above 2 inches of insulation on hot and cold water lines
- Sturdy
- heavy duty zinc plated carbon steel
Specifications | |
---|---|
Buy American Act Compliant | NO |
Lead Free | NO |
Product Group | DOMESTIC BALL VALVES |