SXI-HK-15
Discontinued
Part of the RK-FBVS/FBV-4 Series
Ordering Code: 0548632
UPC: 098268541427
Lead Free: NO
1 1/4 In Stem Extension Handle Kit
This stem extension handle kit is made to fit the standard 1 1/4 inch full port, ball valve. The extension allows the valve to operate above 2 inches of insulation on hot and cold water lines. It is used to prevent accidental opening or closing of the valve due to inadvertent handle contact.
Features
- Tamper proof
- Operates above 2 inches of insulation on hot and cold water lines
- Sturdy
- Heavy duty zinc plated carbon steel
Specifications | |
---|---|
Buy American Act Compliant | NO |
Lead Free | NO |
Product Group | DOMESTIC BALL VALVES |