FHB-V-RK 1/2-3/4
Part of the RK-FHB-V Series
Ordering Code: 0723064
UPC: 098268929317
Lead Free: YES
1/2 to 3/4 Frost Proof Wall Hydrant Repair Kit for Series FHB
Features
- Factory replacement parts
- To repair vent float assembly on 1/2 and 3/4 IN FHB
- Includes bonnet O-ring, disc and vent float
- Easy installation
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Bonnet O-Ring, Disc And Vent Float |
| Kit Type | Repair Kit |
| Lead Free | YES |
| Product Group | SPECIALTIES/FLOAT VALVES/FLEX CONNECTORS |
| Products Used On | Series FHB Frost-Proof Automatic Draining Wall Hydrants with Backflow Preventing Valve |