DCVERPRK 3/4,1
Discontinued
Part of the RK-FLO-RBR-KIT-DCV Series
Ordering Code: B91RK00
UPC: 098268044874
Lead Free: YES
Flomatic Backflow Rubber Parts Repair Kit, Dcve, 3/4 And 1 In
This complete rubber repair kit includes the parts necessary to repair or replace all the rubber parts of a 3/4 and 1 inch Flomatic backflow preventer assembly, series DCVE. All parts are genuine and original to the valve.
Features
- Factory replacement kit
- All parts are made of high quality materials
- No special tools required for changing parts
- Fits 3/4 to 1 inch backflow preventer assembly
Specifications | |
---|---|
Buy American Act Compliant | NO |
Lead Free | YES |
Product Group | BACKFLOW KITS |