RPZERPRK 1 1/4
Discontinued
Part of the RK-FLO-RBR-KIT-RPZ Series
Ordering Code: B92RK02
UPC: 098268044966
Lead Free: YES
Flomatic Backflow Rubber Parts Repair Kit, RPZE, 1 1/4 IN
This complete rubber repair kit includes the parts necessary to repair or replace all the rubber parts of a 1 1/2 and 2 inch Flomatic backflow preventer assembly, series RPZE. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- All parts are made of high quality materials
- Fits 1 1 /4 inch backflow preventer assembly
- No special tools required for changing parts
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | RPZE Flomatic |
| Compatible Size Used On | 1 1/4 IN |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |