RPZIIRPRK 1/2, 3/4
Part of the RK-FLO-RBR-KIT-RPZII Series
Ordering Code: B93RK99
UPC: 098268045598
Lead Free: YES
Flomatic Backflow Rubber Parts Repair Kit, RPZII, 1/2 and 3/4 IN
This complete rubber repair kit includes the parts necessary to repair or replace all the rubber parts of a 1/2 and 3/4 inch Flomatic backflow preventer assembly, series RPZII. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- All parts are made of high quality materials
- Fits 1/2 to 3/4 inch backflow preventer assembly
- No special tools required for changing parts
| Specifications | |
|---|---|
| Compatible Series or Model | RPZII Flomatic |
| Compatible Size Used On | 1/2, 3/4 IN |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |